0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN75-004 - Band Pass Filters with Linear Phase Response
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
1:1 CORE & WIRE Transformer, 20 - 1250 MHz, 75Ω
1:1 CORE & WIRE Transformer, 0.15 - 350 MHz, 50Ω
Active Splitter Rack, 8-Way, 950 - 2150 MHz, 1U, SMA
1:1 CORE & WIRE Transformer, 10 - 1500 MHz, 75Ω
Ceramic Resonator Band Pass Filter, 925 - 960 MHz, 50Ω
Level 15, Die Double Balanced Mixer, RF/LO Freq 10000 - 40000 MHz
1:1.5 CORE & WIRE Transformer, DC - 2300 MHz, 50/75Ω
2 Ways MMIC DC Pass Power Splitter, 1710 - 1990 MHz, 50Ω
Lumped LC Band Pass Filter, 365 - 455 MHz, 50Ω