0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN75-004 - Band Pass Filters with Linear Phase Response
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
LTCC SMT High Pass Filter, 2.7 - 14.5 GHz
Reflectionless High Pass Filter, 13900 - 26000 MHz
1:2 CORE & WIRE Transformer, 0.07 - 200 MHz, 50Ω
LTCC SMT Band Pass Filter, 6.7 - 8.6 GHz, 50Ω
1:16 CORE & WIRE Transformer, 0.25 - 105 MHz, 50Ω
Lumped LC Band Pass Filter, 30 - 40 MHz, 50Ω
Cavity Band Pass Filter, 26.5 - 29.5 GHz, 50Ω
2 Ways MMIC Power Splitter, 25000 - 35000 MHz, 50Ω
Level 15, Die Double Balanced Mixer, RF/LO Freq 20000 - 65000 MHz