0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN75-004 - Band Pass Filters with Linear Phase Response
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Cavity Band Pass Filter, 27.5 - 28.35 GHz, 50Ω
20 dB SMT Directional Coupler, 100 - 1300 MHz, 50Ω
Lumped LC Band Pass Filter, 230 - 297 MHz, 50Ω
1:4 CORE & WIRE Transformer, 30 - 1000 MHz, 50Ω
Lumped LC Band Pass Filter, 410 - 785 MHz, 50Ω
High Power Amplifier, 600 - 700 MHz, 50Ω
LTCC Band Pass Filter, 2170 - 2380 MHz, 50Ω
LTCC SMT Band Pass Filter, 6.7 - 8.6 GHz, 50Ω
Reflectionless Low Pass Filter, DC - 9600 MHz, 50Ω