0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
AN50-001 - ISC-2425-25+ Industrial System Controller Quick Start Guide
AN50-002 - ISC-2425-25+ Industrial System Controller Programming Manual
AN50-003 - ISC-2425-25+ Safe Operating Area Apps Note
AN50-004 - ISC-2425-25+ Coherence Application Note
AN50-005 - ISC-2425-25+ Digital Locked Loop Apps Note
AN50-006 - ISC-2425-25+ Guidelines on how to interface with Programable Logic Controllerse
AN50-007 - ISC-2425-25+ GUI User Manual
AN50-008 - ISC-2425-25+ Quick Start Companion
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:1 CORE & WIRE Transformer, 0.01 - 125 MHz, 50Ω
Lumped LC Band Pass Filter, 238 - 242 MHz, 50Ω
Thin Film SMT Band Pass Filter, 9.2 - 9.4 GHz, 50Ω
Ceramic Resonator Band Pass Filter, 504 - 509 MHz, 50Ω
LTCC Band Pass Filter, 7100 - 7300 MHz, 50Ω
Lumped LC Band Pass Filter, 140 - 160 MHz, 50Ω
Cavity Band Pass Filter, 2400 - 2500 MHz, 50Ω
LTCC SMT High Pass Filter, 1.98 - 11 GHz
LTCC Band Pass Filter, 4900 - 5950 MHz, 50Ω