0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN75-004 - Band Pass Filters with Linear Phase Response
AN75-005 - Methodology for Computation of Maximum Power Handling in LTCC Low Pass Filters
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Reflectionless High Pass Filter, 9900 - 26000 MHz
Lumped LC Band Pass Filter, 63 - 77 MHz, 50Ω
1:3 CORE & WIRE Transformer, 0.2 - 210 MHz, 50Ω
1:1.33 CORE & WIRE Transformer, 10 - 3000 MHz, 75Ω
Rectangular Waveguide Band Pass Filter, 59400 - 61600 MHz
LTCC Band Pass Filter, 2340 - 2530 MHz, 50Ω
Cavity Band Pass Filter, 7025 - 7175 MHz, 50Ω
Reflectionless Band Pass Filter, 19500 - 20500 MHz, 50Ω
1:4 CORE & WIRE Transformer, 50 - 1000 MHz, 50Ω