0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
LTCC Band Pass Filter, 1850 - 2040 MHz, 50Ω
SMT High Power Amplifier, 0.01 - 10 GHz, 50Ω
Reflectionless Low Pass Filter, DC - 420 MHz, 50Ω
1:4 CORE & WIRE Transformer, 30 - 512 MHz, 12.5/50Ω
Lumped LC Band Pass Filter, 140 - 160 MHz, 50Ω
Ceramic Resonator Band Pass Filter, 1858 - 2048 MHz, 50Ω
SMT RF Gain Block Amplifier, 0.4 - 8 GHz, 50Ω
1:2 LTCC Transformer, 3300 - 4500 MHz, 50Ω
LTCC Band Pass Filter, 16800 - 21000 MHz, 50Ω