0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
COUP7-2 - Introduction, definition of terms, Q&As
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Lumped LC Band Pass Filter, 500 - 850 MHz, 50Ω
LTCC Band Pass Filter, 2500 - 2610 MHz, 50Ω
Cavity Band Pass Filter, 4050 - 4850 MHz, 50Ω
SIW SMT Band Pass Filter, 25 - 27 GHz, 50Ω
Low Noise Amplifier, 18000 - 40000 MHz, 50Ω
Reflective SP4T, Solid State Switch, 10 MHz - 67 GHz, 50Ω
Level 15, Die Double Balanced Mixer, RF/LO Freq 2200 - 7000 MHz
Lumped LC Band Pass Filter, 120 - 210 MHz, 50Ω
31.5 dB SMT Digital Step Attenuator, DC - 4000 MHz, 50Ω