0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
COUP7-2 - Introduction, definition of terms, Q&As
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Thin Film SMT Band Pass Filter, 9.2 - 9.4 GHz, 50Ω
1:4 LTCC Transformer, 1600 - 2300 MHz, 50Ω
Reflectionless Band Pass Filter, 17500 - 18500 MHz, 50Ω
Low Noise Amplifier, 44 - 60 GHz, WR19
Lumped LC Band Pass Filter, 1400 - 1800 MHz, 50Ω
1:16 CORE & WIRE Transformer, 20 - 300 MHz, 50Ω
1:1 CORE & WIRE Transformer, 1 - 800 MHz, 50Ω
2 Ways MMIC DC Pass Power Splitter, 1420 - 1660 MHz, 50Ω
1:4 CORE & WIRE Transformer, 500 - 2500 MHz, 50Ω