0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
COUP7-2 - Introduction, definition of terms, Q&As
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Please contact us for availability.
1:8 CORE & WIRE Transformer, 0.15 - 250 MHz, 50Ω
1:4 CORE & WIRE Transformer, 40 - 1250 MHz, 75Ω
Ceramic Resonator Band Pass Filter, 875 - 1010 MHz, 50Ω
SMT RF Gain Block Amplifier, 6 - 18 GHz, 50Ω
Die Variable Gain Amplifier, 0.4 - 12 GHz, 50Ω
1:1 LTCC Transformer, 3300 - 3900 MHz, 50Ω
1 dB SMT Fixed Attenuator, DC - 18000 MHz, 50Ω
LTCC Band Pass Filter, 2000 - 3220 MHz, 50Ω
1:3 CORE & WIRE Transformer, 20 - 4500 MHz, 50Ω