0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Please contact us for availability.
Cavity Band Pass Filter, 4250 - 4350 MHz, 50Ω
Reflective SP4T, Plug-in Pin Diode Switch, 10 - 2500 MHz, 50Ω
Lumped LC Band Pass Filter, 190 - 250 MHz, 50Ω
Lumped LC Band Pass Filter, 292 - 490 MHz, 50Ω
Absorptive SPDT, SMT Solid State Switch, DC - 4600 MHz, 50Ω
1:2 LTCC Transformer, 500 - 2700 MHz, 50Ω
Microstrip Band Pass Filter, 3100 - 3300 MHz, 50Ω
Reflectionless High Pass Filter, 11600 - 40000 MHz
LTCC Band Pass Filter, 28000 - 28800 MHz, 50Ω