0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Please contact us for availability.
LTCC Band Pass Filter, 7500 - 7900 MHz, 50Ω
Reflective SPDT, Solid State Switch, 5 - 6000 MHz, 50Ω
1:1 CORE & WIRE Transformer, 0.015 - 300 MHz, 50Ω
Thin Film SMT Band Pass Filter, 8.6 - 8.9 GHz, 50Ω
Ceramic Resonator Band Pass Filter, 1215 - 1400 MHz, 50Ω
LTCC High Pass Filter, 2400 - 14000 MHz
1:2 LTCC Transformer, 2400 - 2500 MHz, 50Ω
LTCC SMT Band Pass Filter, 5.35 - 6.7 GHz, 50Ω
Absorptive SPDT, Solid State Switch, DC - 5000 MHz, 50Ω