0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Connectorized Band Pass Filter, 4900-6200 MHz
6.6 dB SMT Directional Coupler, 20 - 1000 MHz, 75Ω
10 dB Die Fixed Attenuator, DC - 50000 MHz, 50Ω
1:4 LTCC Transformer, 720 - 1600 MHz, 50Ω
1:1 LTCC Transformer, 950 - 1450 MHz, 75Ω
1:1 LTCC Transformer, 2400 - 2500 MHz, 50Ω
Cavity Band Pass Filter, 300 - 346 MHz, 50Ω
POWER DETECTOR/ SMA/ ROHS MSL3
1:4 LTCC Transformer, 2300 - 2700 MHz, 50Ω