0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:3 CORE & WIRE Transformer, 1 - 500 MHz, 50Ω
Lumped LC Band Pass Filter, 795 - 805 MHz, 50Ω
Reflectionless High Pass Filter, 5900 - 26000 MHz
LTCC Band Pass Filter, 9.2 - 11.3 GHz, 50Ω
Lumped LC Band Pass Filter, 20 - 1000 MHz, 50Ω
1:16 CORE & WIRE Transformer, 20 - 300 MHz, 50Ω
20 dB SMT Directional Coupler, 100 - 1200 MHz, 50Ω
1:2 CORE & WIRE Transformer, 10 - 4000 MHz, 50Ω
1:0.25 CORE & WIRE Transformer, 2 - 1100 MHz, 50/12.5 Ω