0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Absorptive SPDT,Die Switch, DC - 6000 MHz, 50Ω
E-Band RF Gain Block Amplifier, 60 - 90 GHz, WR12
1:2 MMIC Die Transformer, 2000 - 7000 MHz, 50Ω
LTCC Band Pass Filter, 7500 - 7900 MHz, 50Ω
Lumped LC Band Pass Filter, 20 - 1000 MHz, 50Ω
LTCC Band Pass Filter, 11160 - 11970 MHz, 50Ω
LTCC SMT Band Pass Filter, 22 - 28 GHz, 50Ω
Reflectionless High Pass Filter, 2460 - 10400 MHz
POWER DETECTOR / 2.92MM / ROHS