0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
This is a non-catalog model.If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.
1:25 CORE & WIRE Transformer, 0.02 - 30 MHz, 50Ω
1:2 CORE & WIRE Transformer, 20 - 1600 MHz, 50Ω
1:1 CORE & WIRE Transformer, 1.5 - 500 MHz, 50Ω
Ceramic Resonator Band Pass Filter, 1200 - 1400 MHz, 50Ω
LTCC High Pass Filter, 1.4 - 8 GHz
Reflective SPDT, SMT Solid State Switch, DC - 2500 MHz, 50Ω
Ceramic Resonator Band Pass Filter, 900 - 1100 MHz, 50Ω
1:1 CORE & WIRE Transformer, 600 - 1100 MHz, 50Ω
15 dB SMT Fixed Attenuator, DC - 18000 MHz, 50Ω