0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN10-006 - Understanding Power Splitters
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
PWR2-4 - Frequently asked questions
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:2 LTCC Transformer, 240 - 770 MHz, 50Ω
1:1.33 CORE & WIRE Transformer, 5 - 2800 MHz, 75Ω
Lumped LC Band Pass Filter, 435 - 535 MHz, 50Ω
1:2 CORE & WIRE Transformer, 1000 - 4500 MHz, 50Ω
Cavity Band Pass Filter, 33000 - 36000 MHz, 50Ω
SMT RF Gain Block Amplifier, 0.01 - 26.5 GHz, 50Ω
Lumped LC Band Pass Filter, 195 - 205 MHz, 50Ω
1:3 CORE & WIRE Transformer, 5 - 300 MHz, 50Ω
Lumped LC Band Pass Filter, 130 - 150 MHz, 50Ω