0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:2 CORE & WIRE Transformer, 2600 - 11000 MHz, 50Ω
POWER DETECTOR/ SMA/ ROHS
Lumped LC Band Pass Filter, 1710 - 2170 MHz, 50Ω
0 dB SMT Fixed Attenuator, DC - 18000 MHz, 50Ω
LTCC Band Pass Filter, 2400 - 2500 MHz, 50Ω
Suspended Substrate Low Pass Filter, DC - 3.2 GHz, 50Ω
Variable Gain Amplifier, 20 - 54 GHz, 50Ω
Lumped LC Band Pass Filter, 62 - 78 MHz, 50Ω
Reflective SP4T, Pin Diode Switch, 10 - 2500 MHz, 50Ω