0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
10 dB Die Fixed Attenuator, DC - 26500 MHz, 50Ω
Cavity Band Pass Filter, 3180 - 3340 MHz, 50Ω
1:2 CORE & WIRE Transformer, 3 - 300 MHz, 50Ω
Ceramic Resonator Band Pass Filter, 870 - 915 MHz, 50Ω
1:2 LTCC Transformer, 3000 - 3900 MHz, 50Ω
1:2 LTCC Transformer, 4900 - 5875 MHz, 50Ω
N/A
1:2 MMIC Die Transformer, 2000 - 18000 MHz, 50Ω
4 Ways MMIC Power Splitter, 1850 - 3000 MHz, 50Ω