0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Cavity Band Pass Filter, 3340 - 3500 MHz, 50Ω
3 Ways LTCC Power Splitter, 4500 - 7500 MHz, 50Ω
31 dB SMT Digital Step Attenuator, 1 - 2500 MHz, 75Ω
Ceramic Resonator Band Pass Filter, 2490 - 2510 MHz, 50Ω
Lumped LC Band Pass Filter, 60 - 90 MHz, 50Ω
Connectorized Band Pass Filter, 1455-1925 MHz
Reflectionless Low Pass Filter, DC - 7600 MHz, 50Ω
LTCC Band Pass Filter, 12100 - 13200 MHz, 50Ω
Suspended Substrate Band Pass Filter, 1600 - 2900 MHz, 50Ω