0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN00-001 - Figure of Merit of Mixer Intermod Performance (E-Factor)
AN00-008 - Improved two-tone, third order testing
AN00-009 - Understanding Mixers - Terms Defined, and Measuring Performance
AN00-010 - How to select a mixer
AN00-011 - Frequently asked questions about mixers
AN00-014 - Selecting the Right Mixer for Your Application
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
AN00-011 - Frequently asked questions
International Shipping Option >
Lumped LC Band Pass Filter, 120 - 210 MHz, 50Ω
31.5 dB SMT Digital Step Attenuator, DC - 4000 MHz, 50Ω
LTCC Band Pass Filter, 17700 - 20200 MHz, 50Ω
1:1 LTCC Transformer, 700 - 2700 MHz, 50Ω
3.6 dB Fixed Slope Equalizer, DC - 40000 MHz
1:1.5 CORE & WIRE Transformer, DC - 2500 MHz, 50/75Ω
LTCC SMT High Pass Filter, 26.5 - 58 GHz
1:8 CORE & WIRE Transformer, 2 - 500 MHz, 50Ω
1:3 LTCC Transformer, 250 - 760 MHz, 50Ω