0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN20-001 - How RF transformers work and how they are measured
AN20-002 - Application Note on Transformers
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
TRAN14-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
4 Ways MMIC Power Splitter, 1850 - 3000 MHz, 50Ω
Lumped LC Band Pass Filter, 88 -108 MHz, 50Ω
Cavity Band Pass Filter, 10450 - 10950 MHz, 50Ω
Absorptive SPDT, SMT Solid State Switch, DC - 3000 MHz, 50Ω
Lumped LC Band Pass Filter, 3 - 30 MHz, 50Ω
Lumped LC Band Pass Filter, 154.32 - 214.32 MHz, 50Ω
Lumped LC Band Pass Filter, 30 - 88 MHz, 50Ω
Ceramic Resonator Band Pass Filter, 4400 - 5000 MHz, 50Ω
Thin Film Band Pass Filter, 6500 - 7500 MHz, 50Ω