0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
LTCC Band Pass Filter, 7500 - 7900 MHz, 50Ω
Lumped LC Band Pass Filter, 20 - 1000 MHz, 50Ω
LTCC Band Pass Filter, 11160 - 11970 MHz, 50Ω
LTCC SMT Band Pass Filter, 22 - 28 GHz, 50Ω
Reflectionless High Pass Filter, 2460 - 10400 MHz
POWER DETECTOR / 2.92MM / ROHS
1:4 CORE & WIRE Transformer, 0.07 - 250 MHz, 50Ω
Cavity Band Pass Filter, 4.7 - 5.3 GHz, 50Ω
Reflectionless Band Pass Filter, 2350 - 3150 MHz, 50Ω