0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:1.33 CORE & WIRE Transformer, 3 - 500 MHz, 75Ω
Die RF Gain Block Amplifier, 2000 - 18000 MHz, 50Ω
1:16 CORE & WIRE Transformer, 0.3 - 120 MHz, 50Ω
1:1 CORE & WIRE Transformer, 1.5 - 500 MHz, 50Ω
35 dB SMT Bi-Directional Coupler, 700 - 2700 MHz, 50Ω
Cavity Band Pass Filter, 3997 - 4003 MHz, 50Ω
1:2 CORE & WIRE Transformer, 1500 - 6700 MHz, 50Ω
1:2 LTCC Transformer, 3300 - 3900 MHz, 50Ω
Ceramic Resonator Band Pass Filter, 1005 - 1041 MHz, 50Ω