0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:4 CORE & WIRE Transformer, 50 - 1000 MHz, 50Ω
LTCC Band Pass Filter, 4120 - 6440 MHz, 50Ω
LTCC Band Pass Filter, 4200 - 4700 MHz, 50Ω
1:4 LTCC Transformer, 223 - 520 MHz, 50Ω
1:1.5 CORE & WIRE Transformer, DC - 2300 MHz, 50/75Ω
Ceramic Resonator Band Pass Filter, 870 - 915 MHz, 50Ω
1:1 CORE & WIRE Transformer, 350 - 1500 MHz, 50Ω
POWER DETECTOR/ SMA/ ROHS
1:1.33 CORE & WIRE Transformer, 5 - 2800 MHz, 75Ω