0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
LTCC SMT Band Pass Filter, 8.6 - 10.9 GHz, 50Ω
Frequency Extender (10 MHz to 30 GHz) for SSG-15G-RC Signal Generator
Thin Film SMT Band Pass Filter, 3.1 - 3.5 GHz, 50Ω
LTCC Band Pass Filter, 1570 - 1810 MHz, 50Ω
1:4 LTCC Transformer, 1200 - 2200 MHz, 50Ω
Lumped LC Band Pass Filter, 9.5 - 11.5 MHz, 50Ω
Reflective SPDT, SMT Solid State Switch, DC - 4500 MHz, 50Ω
LTCC Band Pass Filter, 4700 - 6000 MHz, 50Ω
Reflectionless Low Pass Filter, DC - 2500 MHz, 50Ω