0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
LTCC Band Pass Filter, 2100 - 2900 MHz, 50Ω
Lumped LC Band Pass Filter, 135 - 145 MHz, 50Ω
19.7 dB SMT Directional Coupler, 450 - 1000 MHz, 50Ω
Ceramic Resonator Band Pass Filter, 1120 - 1340 MHz, 50Ω
Cavity Band Pass Filter, 10575 - 11775 MHz, 50Ω
1:4 CORE & WIRE Transformer, 0.5 - 300 MHz, 50Ω
Absorptive SPDT, SMT Solid State Switch, DC - 5000 MHz, 50Ω
LTCC Band Pass Filter, 2570 - 4130 MHz, 50Ω
LTCC SMT High Pass Filter, 30.5 - 56.2 GHz