0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:4 CORE & WIRE Transformer, 200 - 1400 MHz, 50Ω
1:2 LTCC Transformer, 700 - 2800 MHz, 50Ω
LTCC Band Pass Filter, 8250 - 8450 MHz, 50Ω
1:2 CORE & WIRE Transformer, 0.07 - 200 MHz, 50Ω
1:1 CORE & WIRE Transformer, 1.5 - 500 MHz, 50Ω
30 dB Die Fixed Attenuator, DC - 50000 MHz, 50Ω
1:2 CORE & WIRE Transformer, 2600 - 11000 MHz, 50Ω
POWER DETECTOR/ SMA/ ROHS
Lumped LC Band Pass Filter, 1710 - 2170 MHz, 50Ω