0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:4 CORE & WIRE Transformer, 0.2 - 120 MHz, 50Ω
6.3 dB SMT Directional Coupler, 200 - 1300 MHz, 50Ω
12 dB SMT Fixed Attenuator, DC - 18000 MHz, 50Ω
1:2.5 CORE & WIRE Transformer, 0.01 - 100 MHz, 50Ω
1:1.5 CORE & WIRE Transformer, 0.25 - 300 MHz, 50Ω
LTCC Band Pass Filter, 17.5 - 22.2 GHz, 50Ω
Lumped LC Band Pass Filter, 150 - 164 MHz, 50Ω
Transfer, Mechanical Switch, DC - 18000 MHz, 50Ω
1:2 CORE & WIRE Transformer, 5 - 120 MHz, 50Ω