0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:4 CORE & WIRE Transformer, 30 - 512 MHz, 12.5/50Ω
Lumped LC Band Pass Filter, 140 - 160 MHz, 50Ω
Ceramic Resonator Band Pass Filter, 1858 - 2048 MHz, 50Ω
SMT RF Gain Block Amplifier, 0.4 - 8 GHz, 50Ω
1:2 LTCC Transformer, 3300 - 4500 MHz, 50Ω
LTCC Band Pass Filter, 16800 - 21000 MHz, 50Ω
LTCC SMT Low Pass Filter, DC - 22 GHz, 50Ω
USB/Ethernet Peak&Avg Power Sensor 10 MHz - 8GHz, -60 to +20 dBm
Lumped LC Band Pass Filter, 292 - 490 MHz, 50Ω