0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Lumped LC Band Pass Filter, 1350 - 1650 MHz, 50Ω
Ceramic Resonator Band Pass Filter, 2631.5 - 2681 MHz, 50Ω
POWER DETECTOR / 2.92MM / ROHS
Cavity Band Pass Filter, 37 - 40 GHz, 50Ω
LTCC Band Pass Filter, 13.9 - 17.5 GHz, 50Ω
RF Gain Block Amplifier, 600 - 4200 MHz, 50Ω
Thin Film Band Pass Filter, 7.45 - 7.8 GHz, 50Ω
Lumped LC Band Pass Filter, 20 - 21 MHz, 50Ω
Cavity Band Pass Filter, 9750 - 11250 MHz, 50Ω