0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
LTCC Band Pass Filter, 12100 - 13200 MHz, 50Ω
Suspended Substrate Band Pass Filter, 1600 - 2900 MHz, 50Ω
LTCC SMT High Pass Filter, 880 - 7000 MHz
15 dB Die Fixed Attenuator, DC - 50000 MHz, 50Ω
1:1 CORE & WIRE Transformer, 0.15 - 400 MHz, 50Ω
1:2 MMIC Die Transformer, 10000 - 24000 MHz, 50Ω
1:1 LTCC Transformer, 3100 - 4200 MHz, 50Ω
Lumped LC Band Pass Filter, 1250 - 1560 MHz, 50Ω
1:1 CORE & WIRE Transformer, 10 - 8000 MHz, 50Ω