0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
LTCC SMT Band Pass Filter, 22 - 28 GHz, 50Ω
1:1 CORE & WIRE Transformer, 0.4 - 500 MHz, 50Ω
15.5 dB SMT Digital Step Attenuator, 1 - 2500 MHz, 75Ω
1:3 CORE & WIRE Transformer, 2 - 500 MHz, 50Ω
6 dB Directional Coupler, 20 - 2000 MHz, 50Ω
Lumped LC Band Pass Filter, 61 - 65 MHz, 50Ω
1:2 CORE & WIRE Transformer, 10 - 3000 MHz, 50Ω
Reflectionless Low Pass Filter, DC - 2700 MHz, 50Ω
1:1 LTCC Transformer, 700 - 3300 MHz, 50Ω