0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Thin Film SMT Low Pass Filter, DC - 5 GHz, 50Ω
1:4 CORE & WIRE Transformer, 0.2 - 350 MHz, 50Ω
RF Adapter Straight 1.0mm Male to 1.85mm Female DC - 67 GHz 50Ω
Reflectionless Band Pass Filter, 15500 - 16500 MHz, 50Ω
LTCC SMT THRU-LINE DC - 18 GHz, 50Ω
Absorptive SPDT, SMT Solid State Switch, 100 - 6000 MHz, 50Ω
Cavity Band Pass Filter, 2375 - 2425 MHz, 50Ω
LTCC Low Pass Filter, DC - 15500 MHz, 50Ω
Reflectionless Low Pass Filter, DC - 150 MHz, 50Ω