0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:1.5 CORE & WIRE Transformer, 0.075 - 500 MHz, 50Ω
8-Port Mesh Network Emulator, 30 - 3000 MHz, 0-95 dB, 2U, N-type
12 dB Die Fixed Attenuator, DC - 26500 MHz, 50Ω
1:2 CORE & WIRE Transformer, 50 - 1000 MHz, 75Ω
1:1.33 CORE & WIRE Transformer, 1 - 400 MHz, 75Ω
1:1 CORE & WIRE Transformer, 800 MHz - 6.8 GHz, 50Ω
1:1 CORE & WIRE Transformer, 30 - 3000 MHz, 75Ω
LTCC Band Pass Filter, 950 - 1970 MHz, 75Ω
LTCC Band Pass Filter, 7450 - 7650 MHz, 50Ω