0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Suspended Substrate Band Pass Filter, 6000 - 12000 MHz, 50Ω
1:9 CORE & WIRE Transformer, 2 - 280 MHz, 50Ω
1:2 CORE & WIRE Transformer, 30 - 3000 MHz, 50Ω
Lumped LC Band Pass Filter, 400 - 510 MHz, 50Ω
Thin Film Band Pass Filter, 14200 - 17400 MHz, 50Ω
SMT Low Noise Amplifier, 700 MHz - 1.6 GHz, 50Ω
Kit of fixed DC to 6 GHz attenuators: 3, 6 and 10 dB values
LTCC Band Pass Filter, 2790 - 4370 MHz, 50Ω
Lumped LC Band Pass Filter, 120 - 210 MHz, 50Ω