0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
1:2 CORE & WIRE Transformer, 0.07 - 200 MHz, 50Ω
Cavity Band Pass Filter, 15.9 - 16.7 GHz, 50Ω
Level 18, Die IQ Mixer, RF/LO Freq 18000 - 65000 MHz
Lumped LC Band Pass Filter, 12 - 15 MHz, 50Ω
LTCC Band Pass Filter, 3100 - 7100 MHz, 50Ω
Reflectionless Band Pass Filter, 15500 - 16500 MHz, 50Ω
1:1.33 CORE & WIRE Transformer, 3 - 500 MHz, 75Ω
Die RF Gain Block Amplifier, 2000 - 18000 MHz, 50Ω
1:16 CORE & WIRE Transformer, 0.3 - 120 MHz, 50Ω