0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Absorptive SPDT,Die Switch, DC - 4500 MHz, 50Ω
Reflective SPDT, Plug-in Pin Diode Switch, 10 - 3000 MHz, 50Ω
Mechanical Switch Rack, 4 x SP8T, DC - 26.5 GHz, Absorptive, 3U, SMA
Lumped LC Band Pass Filter, 118 - 137 MHz, 50Ω
1:1 CORE & WIRE Transformer, 0.25 - 400 MHz, 50Ω
LTCC Band Pass Filter, 1500 - 1620 MHz, 50Ω
SMT Low Noise Amplifier, 400 - 8000 MHz, 50Ω
1:4 CORE & WIRE Transformer, 0.3 - 500 MHz, 50Ω
Lumped LC Band Pass Filter, 19.2 - 23.6 MHz, 50Ω