0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
8 dB SMT Fixed Attenuator, DC - 18000 MHz, 50Ω
1:1 LTCC Transformer, 3300 - 4000 MHz, 50Ω
1:4 CORE & WIRE Transformer, 20 - 4500 MHz, 50Ω
POWER DETECTOR / 1.85MM / ROHS
3 x SP2T Mechanical Switch Assembly, DC - 18 GHz, 1U, N-type Rear
Ceramic Resonator Band Pass Filter, 1215 - 1285 MHz, 50Ω
RF Adapter Straight 1.0mm Female to 1.0mm Female DC - 110 GHz 50Ω
Lumped LC Band Pass Filter, 330 - 420 MHz, 50Ω
Thin Film Band Pass Filter, 7.45 - 7.8 GHz, 50Ω