0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
LTCC Band Pass Filter, 2220 - 3570 MHz, 50Ω
Thin Film Band Pass Filter, 9600 - 13200 MHz, 50Ω
Lumped LC Band Pass Filter, 470 - 520 MHz, 50Ω
Rectangular Waveguide Band Pass Filter, 27500 - 28350 MHz
LTCC High Pass Filter, 7200 - 20000 MHz
Low Noise Amplifier, 44 - 60 GHz, WR19
Low Noise Amplifier, 50 - 75 GHz, WR15
LTCC SMT Low Pass Filter, DC - 27 GHz, 50Ω
LTCC Band Pass Filter, 2400 - 2500 MHz, 50Ω