Mini-Circuits Mini-Circuits


DASH BOARD: XHF-252+

 
Ordering,Pricing & Availability 
Available for EZ-Sample
 
 

Data
Sheet

S-Parameters and Performance Measurements

Case Style

T&R

PCB Layout

Eval Board *

Environmental Ratings

Data Sheet

View Data

View Graphs

Download S-Parameters

DQ1225
LxWxH:
0.118x0.118x0.035 in

F66

98-PL-451

TB WITHOUT CONNECTOR
Gerber File
TB WITH CONNECTOR
Gerber File

ENV82





If you would like additional sales and technical information regarding this model, please click on Contact Us to send your requirements to our Applications help desk.

* Click 'Gerber File' to download gerber zip file.

** "X-parameters" is a registered trademark of Agilent Technologies, Inc. The X-parameters format and underlying equations are open and documented. For more information, refer to X-parameters Open Documentation, Trademark Usage & Partnerships

 

X-Parameter® Model Disclaimer
The X-Parameter® models furnished by Modelithics most accurately represent our published data under single-tone simulations within the following power ranges:

Amplifier Model Valid Input Power Range
GVA-62+
200-2600 MHz: -10 to +5 dBm
2800-4000 MHz: -12 to +3 dBm
4200-5000 MHz: -12 to +3 dBm
5200-6000 MHz: -12 to +2 dBm

X-Parameter® Model Disclaimer
The X-Parameter® models furnished by Modelithics most accurately represent our published data under single-tone simulations within the following power ranges:

Amplifier Model Valid Input Power Range
GVA-63+
200-2600 MHz: -11 to +1 dBm
2800-4000 MHz: -11 to +3 dBm
4200-5000 MHz: -12 to +2 dBm
5200-6000 MHz: -12 to +1 dBm

X-Parameter® Model Disclaimer
The X-Parameter® models furnished by Modelithics most accurately represent our published data under single-tone simulations within the following power ranges:

Amplifier Model Valid Input Power Range
GVA-84+
200 MHz: -12 to -1 dBm
400 MHz: -12 to 0 dBm
600-800 MHz: -12 to +1 dBm
1000-1200 MHz: -10 to +3 dBm
1400 MHz: -10 to +4 dBm
1600-1800 MHz: -10 to +5 dBm
2000-2200 MHz: -10 to +6 dBm
2400 MHz: -10 to +7 dBm
2600-2800 MHz: -10 to +8 dBm
3000 MHz: -10 to +9 dBm
3200-6000 MHz: -10 to +10 dBm

X-Parameter® Model Disclaimer
The X-Parameter® models furnished by Modelithics most accurately represent our published data under single-tone simulations within the following power ranges:

Amplifier Model Valid Input Power Range
PGA-102+
200 MHz: -12 to +4 dBm
400-600 MHz: -12 to +5 dBm
800-1000 MHz: -12 to +6 dBm
1200-1600 MHz: -12 to +7 dBm
1800-2400 MHz: -12 to +8 dBm
2600-3000 MHz: -12 to +9 dBm
3200-3400 MHz: -8 to +9 dBm
3600-6000 MHz: -8 to +10 dBm

X-Parameter® Model Disclaimer
The X-Parameter® models furnished by Modelithics most accurately represent our published data under single-tone simulations within the following power ranges:

Amplifier Model Valid Input Power Range
PGA-103+
200 MHz: 3V: -22 to -4 dBm,
5V: -20 to 0 dBm
400 MHz: 3V: -22 to -1 dBm,
5V: -17 to +3 dBm
600 MHz: 3V: -19 to +2 dBm,
5V: -15 to +5 dBm
800 MHz: 3V: -16 to +5 dBm,
5V: -12 to +8 dBm
1000 MHz: 3V: -14 to +7 dBm,
5V: -10 to +10 dBm
1200 MHz: 3V: -12 to +9 dBm,
5V: -9 to +11 dBm
1400 MHz: 3V: -11 to +10 dBm,
5V: -8 to +12 dBm
1600 MHz: 3V: -10 to +11 dBm,
5V: -8 to +12 dBm
1800 MHz: 3V: -9 to +12 dBm,
5V: -8 to +12 dBm
2000-3000 MHz: 3V: -8 to +12 dBm,
5V: -8 to +12 dBm

X-Parameter® Model Disclaimer
The X-Parameter® models furnished by Modelithics most accurately represent our published data under single-tone simulations within the following power ranges:

Amplifier Model Valid Input Power Range
PHA-1+
200-400 MHz: -10 to +9 dBm
600-1000 MHz: -10 to +10 dBm
1200-2000 MHz: -10 to +11 dBm
2200-3000 MHz: -10 to +12 dBm

X-Parameter® Model Disclaimer
The X-Parameter® models furnished by Modelithics most accurately represent our published data under single-tone simulations within the following power ranges:

Amplifier Model Valid Input Power Range
PHA-22+
200 MHz: -8 to +9 dBm
400 MHz: -8 to +10 dBm
600-1400 MHz: -8 to +11 dBm
1600-3000 MHz: -8 to +12 dBm

X-Parameter® Model Disclaimer
The X-Parameter® models furnished by Modelithics most accurately represent our published data under single-tone simulations within the following power ranges:

Amplifier Model Valid Input Power Range
PGA-105+
200 MHz: -8 to +9 dBm
400-1200 MHz: -8 to +10 dBm
1400-3000 MHz: -8 to +9 dBm