New High-Speed Power Sensor Joins Mini-Circuits Portable Test Equipment Lineup!
February 14, 2012 — Our newest USB power sensor, the PWR-8FS, turns it up a notch for high-speed production runs, with a 10-ms measurement speed, a high dynamic range (-30 to +20 dBm) and a 1 MHz to 8 GHz frequency range! Like the rest of our Portable Test Equipment, the PWR-8FS is highly adaptable: whenever low noise operation is required it can be easily toggled back to 30 ms or 100 ms measurement speeds, whether you’re using our stand-alone GUI or adding capabilities to legacy systems. Just take a look at our data sheet for all the details, including an extensive listing of compatible software!
Other new additions to our industry-leading lineup of RF/IF and microwave products include three 75Ω surface-mount diplexers and a coaxial 50Ω diplexer, offering low insertion loss and high rejection for satellite, CATV, and multiband radio applications. And two new coaxial 50Ω amplifiers offer a choice of high gain (up to 22 dB typ) or ultra flat gain (15.5±1.1 dB typ) from 50 MHz to 6 GHz!
For more information on these, and all the rest of our newest products, just go to the New Product Announcements section at Mini-Circuits.com!