Mini-Circuits Mini-Circuits



ArrowBulletCompany Overview
ArrowBulletWorldwide Offices
ArrowBulletMini-Circuits' Values
ArrowBulletCommunity Involvement
ArrowBulletNews and Events
  ArrowBulletAll News and Events
  ArrowBulletAwards
  ArrowBulletNew Product Releases
  ArrowBulletTechnical Articles and
   Press Releases
  ArrowBulletTrade Shows and    Conferences
  ArrowBulletArchives
ArrowBulletCareers
  New Product Releases
 
Date Posted Article

January 12,2017 New Reflectionless High Pass Filters Provide Passbands to 30 GHz in 2x2mm QFN Packages
Mini-Circuits’ revolutionary XHF2-series of reflectionless high pass filters eliminates signal reflections and enables dramatic improvements in system performance. Covering a variety of passbands up to 30 GHz, these new, patented designs are perfect for pairing with sensitive devices such as mixers, multipliers, high-gain amplifiers and more!
   
December 07, 2016 Extra-Long Life Absorptive Electromechanical SP4T Switches, +12VDC, DC to 18 GHz
Mini-Circuits has added two new models to our popular line of absorptive electromechanical switches, controlled by a +12VDC with 0.2 dB insertion loss, 90 dB isolation, and extra-long switch life up to 10 million cycles.
   
November 11, 2016 Mini-Circuits Expands Selection of LTCC Bandpass Filters
Mini-Circuits has expanded our selection of low-temperature co-fired ceramic (LTCC) bandpass filters with 4 new models in tiny 1206 packages with high reliability and excellent repeatability.
   
November 10, 2016 Connectorized 2-Way 0° Splitter/Combiner Handles up to 35W, 500 to 10500 MHz
Mini-Circuits’ ZN2PD2-14W+ SMA connectorized 2-way 0° splitter/combiner provides power handling up to 35W as a splitter (1W as a combiner) for a wide range of applications from 500 to 10500 MHz.
   
October 17, 2016 Surface Mount Voltage Variable Attenuator Provides >30 dB Attenuation Range from 2000 to 6000 MHz
Mini-Circuits’ RVA-6000+ surface mount voltage variable attenuator provides a control voltage range from 0 to 12V with attenuation from 4 up to 37 dB with minimal phase deviation over its full attenuation range. It supports a wide range of applications from 2 to 6 GHz with 20 dB typical return loss and no external matching network required.
   
October 14, 2016 Rugged 100W Power Amplifier Module, 700 to 2700 MHz
Mini-Circuits’ ZHL-100W-272+ high-power amplifier module provides 48 dB gain with ±1.7 dB flatness across its entire operating bandwidth, +50 dBm IP3, and 89 dB reverse isolation. The amplifier features extensive built-in safety features and is ideal for a wide variety of high power test applications including EMI, reliability testing, RF stress testing and more!
   
October 12, 2016 New Surface Mount Bias Tee Expands Frequency Coverage from 10 MHz to 12 GHz
Mini-Circuits’ TCBT-123+ surface mount bias tee expands the coverage of our bias tee line, providing a frequency range from 10 MHz to 12 GHz in a single, tiny device. This model is perfect for a wide range of biasing applications including biasing of amplifiers, active antennas and more!m
   
October 10, 2016 Mini-Circuits Expands Selection of Coaxial Precision Attenuators from DC to 40 GHz
Mini-Circuits has expanded our BW-K series of 40 GHz precision fixed attenuators with four new models to give you a wider selection of attenuation values. The series now offers attenuation values of 1, 2, 3, 4, 5, 6, 10 and 20 dB, all with 2W power handling, excellent VSWR, and outstanding attenuation flatness.
   
October 05, 2016 4-Channel USB/Ethernet Programmable Attenuator, 0 to 95 dB, 1 to 6000 MHz
Mini-Circuits’ New RC4DAT-6G-95 USB/Ethernet controlled programmable attenuator provides four channels in one compact device with synchronized or independent control from a single interface. This model provides added capability and convenience for a wide range of multi-channel test applications such MIMO testing, handover system evaluation and more!
   
September 13, 2016 Ultra-High Dynamic Range MMIC Amplifier, 0.05 to 6 GHz
Mini-Circuits’ new LHA-1H+ high-dynamic-range MMIC amplifier delivers +41 dBm IP3, +22.5 dBm P1dB, and 2.1 dB noise figure for a wide range of applications from 0.05 to 6 GHz. This model comes in in a 3x3mm MCLP package.
   
September 12, 2016 High Performance 75Ω Surface-Mount Diplexers for DOCSIS® 3.1 Systems
Mini-Circuits’ new DPLB-series of 75Ω surface-mount diplexers provides very low passband insertion loss, high stopband rejection, and good return loss over the DC to 1220 MHz range with various channel splits for different bandwidth requirements.
   
September 08, 2016 High Directivity MMIC Amplifier Supports 0.5 to 2.5 GHz in 5x6mm MCLP Package
Mini-Circuits’ VNA-28B+ MMIC amplifier provides 16-23 dB directivity, 23 dB gain, and 3.0 dB noise figure. The amplifier comes housed in a 5 x 6mm MCLP package with internal DC blocking at the input and output and no external biasing required.
   
September 07, 2016 Surface Mount 75Ω 2-Way 0˚ Splitter/Combiner for DOCSIS 3.1® Systems
Mini-Circuits’ TCP-2-152-75X+ 2-way 0˚ splitter/combiner provides 0.8 dB insertion loss, 28 dB isolation, 0.25 dB amplitude unbalance, and 1.5° phase unbalance from 5 to 1500 MHz, supporting bandwidth requirements for DOCSIS 3.1 compliant systems and equipment.
   
August 24, 2016 New USB/RS232/SPI Programmable Attenuator Covers 10 to 13000 MHz, 0 – 90 dB
Mini-Circuits’ new RUDAT-13G-90 USB/RS232/SPI controlled programmable attenuator extends the coverage of our popular RUDAT/RCDAT programmable attenuator series up to 13 GHz with precise attenuation control from 0 to 90 dB in 0.5 dB steps
   
August 17, 2016 Ultra-Wideband MMIC Precision Fixed Attenuator Dice Usable to 40 GHz
Mini-Circuits’ YAT-D+ series of a fixed value, absorptive MMIC attenuator dice includes models with attenuation values from 0 to 30 dB with outstanding flatness and low VSWR from DC to 26.5 GHz. Application note AN-70-019 presents a simple technique to achieve excellent performance all the way up to 40 GHz!
   
August 16, 2016 Ultra-High Dynamic Range MMIC Amplifier, 0.05 to 1.5 GHz
Mini-Circuits’ new PHA-101+ ultra-high dynamic range MMIC amplifier covers applications from 0.05 to 1.5 GHz with 15.2 dB gain, +26 dBm P1dB, and +45 dBm OIP3. This model operates on a single 9V supply and comes in a tiny SOT-89 package.
   
July 19, 2016 10W Connectorized 8-Way 0˚ Splitter/Combiner, 500 to 6000 MHz
Mini-Circuits’ ZN8PD1-63W+ 8-Way 0˚ splitter/combiner supports a wide range of applications requiring wideband coverage and high power capability. It provides 10W RF input power handling as a splitter, 1.5 dB insertion loss, and 24 dB isolation in a rugged, connectorized package with SMA connectors..
   
July 18, 2016 30W Connectorized 4-Way 0˚ Splitter/Combiner, 250 to 6000 MHz
Mini-Circuits’ ZN4PD1-63HP+ 4-Way 0˚ splitter/combiner supports a wide range of applications requiring wideband coverage and high power capability. It provides 30W RF input power handling as a splitter, 1 dB insertion loss, and 22 dB isolation in a rugged, connectorized package with SMA connectors.
   
July 15, 2016 Popular MMIC Wideband Low Noise Bypass Amplifier Adapted for +3V Supply
Mini-Circuits’ TSS-53LNB3+ low noise bypass amplifier covers applications from 0.5 to 5 GHz with ±0.7 dB gain flatness over the 700 to 2100 MHz band.  An internal switching feature bypasses the LNA in the presence of high-power signals, protecting the amplifier and extending usable dynamic range.  This new model is designed for systems where +3V supply is available
   
July 14, 2016 USB/Ethernet Controlled High-Sensitivity RMS Power Sensor, 50 to 6000 MHz, -45 to +10 dBm
Mini-Circuits’ PWR-6LRMS-RC power sensor provides true RMS detection, allowing highly accurate measurements of CW, modulated, and multi-tone signals over frequencies from 50 to 6000 MHz with dynamic range from -45 to +10 dBm.
   
July 13, 2016 75Ω Surface-Mount Transformer Supports DOCSIS® 3.1 Upstream Path
Mini-Circuits’ TC1-1T-75X+ 75Ω surface-mount transformer covers the 5 to 120 MHz bandwidth with 0.2 dB insertion loss, 28 dB return loss, 0.2 dB amplitude unbalance and 2° phase unbalance in a tiny core-and-wire form factor featuring Mini-Circuits’ TopHat® feature for faster, more accurate pick-and-place.
   
July 12, 2016 75Ω High-Dynamic Range MMIC Amplifier Supports DOCSIS® 3.1 Bandwidth Requirements
Mini-Circuits’ PGA-122-75+ 75Ω MMIC amplifier provides +43 dBm and +54 dBm IP2 for applications from 40 to 1500 MHz, supporting requirements for DOCSIS 3.1 compliant systems and equipment.  An additional application circuit has also been developed to extend performance down to the 5 to 200 MHz band.
   
June 22, 2016 Wideband MMIC Balun Covers 2000 to 7000 MHz in 3 x 3mm QFN Mini-Circuits’ new MTX2-73+ MMIC balun transformer provides an impedance ratio of 2:1 with 0.6 dB insertion loss and power handling up to +34 dBm (2.5W). Fabricated using GaAs IPD process technology, the unit comes housed in a tiny, 12 pad 3 x 3 x 0.8mm QFN package.
   
June 21, 2016 Ultra-High Dynamic Range Dual Matched MMIC Amplifier, 50 to 3000 MHz Mini-Circuits’ PHA-22H+ dual matched MMIC amplifier achieves +81 dBm IP2 and +44 dBm IP3 in push-pull configuration, making this model ideal for suppressing unwanted second harmonics and for use in ultra-high dynamic range amplifiers.
   
June 20, 2016 Connectorized SPDT Solid State Absorptive RF Switch, 500 to 6000 MHz Mini-Circuits’ ZFSWA2R-63DR+ connectorized SPDT solid state absorptive RF switch covers a wide range of applications from 500 to 6000 MHz with 35ns switching time, 65 dB isolation and 1.4 dB insertion loss. It features an integrated CMOS driver and operates on a single 3-5V supply with 5µA control current.
   
June 09, 2016 New MMIC Amplifier Provides High Directivity from 0.5 to 2.5 GHz Mini-Circuits’ MNA-5A+ MMIC amplifier provides directivity up to 22 dB and operates on a single +2.8V to +5.0V supply. The amplifier integrates the entire matching network and majority of the bias circuit in a tiny 3 x 3mm MCLP package.
   
June 02, 2016 Tiny 2-Way 0° MMIC Splitter/Combiners Cover 0.5 to 9.5 GHz in 5x5mm Packages
To meet your needs for even more applications, Mini-Circuits has added two new models to our popular EP-series of ultra-wideband MMIC splitter/combiners, extending frequency coverage down to 0.5 GHz with industry-leading combinations of bandwidth and device size.
   
May 25, 2016 Mini-Circuits Expands Offering of Ceramic Resonator Band Pass Filters
To meet your needs, Mini-Circuits’ has introduced three new models to our popular line of surface-mount ceramic-resonator-based band pass filters, all with low passband insertion loss, high stopband rejection, and excellent selectivity.
   
May 24, 2016 Mini-Circuits Expands Selection of Ultra-Thin Splitter/Combiners with SMP Connectors
To support your needs, Mini-Circuits has introduced three new coaxial splitter/combiners in ultra-thin packages (0.3”) with SMP snap-on connectors, ideal for dense system layouts. Our new models include 2-way, 4-way, and 12-way designs, all with high power handling, low insertion loss, high isolation, and low unbalance.
   
April 21, 2016 Surface-Mount Bi-Directional Coupler Provides 200W Power Handling from 225 to 450 MHz Mini-Circuits’ new MBDA-30-451HP stripline-based bi-directional coupler achieves very-high power handling in a miniature, surface-mount printed wiring laminate measuring 1.0 x 1.0 x 0.051”. This model provides 30 dB coupling, 1.5 dB mainline loss, 30 dB return loss, and 28 dB directivity
   
April 19, 2016 New USB/Ethernet Controlled Programmable Attenuators Cover 1 to 8000 MHz
Mini-Circuits’ has expanded our offering of programmable attenuators with two new models extending frequency coverage up to 8 GHz. Model RCDAT-8000-60 provides 0 to 60 dB attenuation range, and model RCDAT-8000-90 provides 0 to 90 dB attenuation range. Both models offer 0.25 dB step size, fast attenuation switching (800ns), and excellent accuracy.
   
April 18, 2016 USB Controlled High-Sensitivity Power Sensors, 50 to 6000 MHz, -45 to +10 dBm
Mini-Circuits’ new PWR-6LGHS USB-controlled power sensor provides high-sensitivity power measurement of CW signals over frequencies from 50 to 6000 MHz with wide dynamic range from -45 to +10 dBm.
   
April 11, 2016 Mini-Circuits is Proud to be a Platinum Sponsor of WAMICON 2016
Mini-Circuits is proud to be a Platinum Sponsor of the 2016 IEEE Wireless and Microwave Technology Conference (WAMICON), Marriott Suites on Sand Key, Clearwater Beach, FL, April 11th – 13th. Look for our exhibit at booth #5!
   
March 29, 2016 Coaxial 5W Amplifier Provides High Gain and High Dynamic Range from 5 to 500 MHz
Mini-Circuits’ ZHL-5W-1+ connectorized high-power amplifier achieves 5W saturated output power, 40 dB gain with ±1.7 dB gain flatness, +37 dBm P1dB and +49 dBm IP3, ideal for VHF/UHF systems, lab use and more.
   
March 28, 2016 Coaxial Low-Noise Amplifier Provides High IP3 and Flat Gain from 1200 to 1700 MHz
Mini-Circuits’ ZHL-1217MLN+ connectorized low noise amplifier covers applications from 1200 to 1700 MHz with 1.5 dB noise figure, +36 dBm IP3, and 29 dB gain with ±1.0 dB flatness over its full frequency range.
   
March 25, 2016 Ultra-Wideband MMIC Amplifier Provides Flat Gain from 0.01 to 12 GHz
Mini-Circuits’ new LVA-123+ ultra-wideband MMIC amplifier supports applications from 0.01 to 12 GHz with ±0.6 dB gain flatness from 0.05 to 6 GHz and excellent input/output return loss in a tiny 3x3 MCLP package.
   
March 22, 2016 Surface-Mount High Pass Filter Provides Passband from 5 to 400 MHz
Mini-Circuits’ SXHP-5+ surface-mount, high pass filter provides a passband from 5 to 400 MHz with 0.5 dB passband insertion loss, 29.71 dB stopband rejection, and 2W power handling in a miniature, shielded package.
   
March 21, 2016 Ceramic Resonator Diplexer Splits 1176 MHz and 1590 MHz Channels for Differential GPS
Mini-Circuits’ new CDPL-1710A+ surface-mount, ceramic resonator-based diplexer provides out-of-channel rejection up to 50 dB, and 0.8 dB passband insertion loss, and RF input power handling up to 1W, making it ideal for duplexing signals in differential GPS and aeronautical radio navigation applications.
   
March 18, 2016 Low-Noise, High-IP3 MMIC Amplifier Die Supports Applications from 0.05 to 6 GHz
Mini-Circuits’ PSA-0012-D+ MMIC amplifier die covers a wide range of applications from 0.05 to 6 GHz with 2.4 dB noise figure and +35 dBm IP3.  Unpackaged dice allow integration directly into customer modules and may be ordered in gel-paks of 10, 50, and 100 KGD, as well as partial wafers or full wafers.
   
March 10, 2016 New MMIC Amplifier Provides High Active Directivity from 1.5 to 6.0 GHz
Covering applications from 1.5 to 6.0 GHz, Mini-Circuits’ new MNA-7A+ MMIC amplifier provides high directivity ranging from 18 to 33 dB. This model operates on a +2.8V to 5.0V supply and integrates the entire matching network and most of the bias circuit inside a tiny 3 x 3mm MCLP package.
   
March 04, 2016 New Hand-Flex™ Interconnect Cable Features Right-Angle SMP Snap-On Connectors Mini-Circuits’ new 086-8SMPR+ Hand-Flex interconnect cable simplifies connections of coaxial assemblies in tight spaces with right-angle SMP-F blind mate snap-on connectors, hand-formable construction, 24 dB return loss and 0.8 dB insertion loss for applications from DC to 18 GHz..
   
March 02, 2016 Ultra-High Dynamic Range MMIC Amplifier Supports Applications from 0.05 to 6 GHz Mini-Circuits’ new PHA-1H+ MMIC amplifier delivers ultra-high dynamic range with OIP3 of +40.4 dBm, P1dB of +22 dBm, and 2.2 dB noise figure in a tiny SOT-89 package.
   
February 09, 2016 Band Pass Cavity and Slabline Resonator Filters Provide Narrow Bandwidth with High Selectivity Mini-Circuits’ new ZVBP-series of connectorized cavity and slabline resonator filters provides narrow passbands with excellent selectivity and very high stop band rejection for applications requiring sharp bandwidth definition and stringent blocking of interfering signals.
   
February 08, 2016 Ultra-Wideband MMIC Mixer Covers Applications from 5 to 21.5 GHz! Mini-Circuits’ new MDB-24H+ ultra-wideband double-balanced MMIC mixer supports wideband systems and multiple narrowband applications in a single device. It operates on +15 dBm LO power and achieves low conversion loss and high isolation in a tiny 4 x 4mm MCLP package.
   
February 02, 2016 Two New MMIC Amplifiers Provide High Directivity and Wide Frequency Range! Covering applications from 0.5 to 2.5 GHz and 0.5 to 4.5 GHz, respectively, new models MNA-4A+ and MNA-4W+ both provide high directivity ranging from 19 to 32 dB and integrate the entire matching network, and most of the bias circuit inside a tiny 3 x 3mm MCLP package.
   
January 27, 2016 New MMIC Frequency Doubler Generates Output Signals from 4 to 14 GHz Mini-Circuits’ new CY2-143+ MMIC frequency doubler converts input signals from 2 to 7 GHz into output signals from 4 to 14 GHz with low conversion loss and excellent harmonic suppression in a tiny 4 x 4 x 1mm MCLP package.
   
January 21, 2016 Surface Mount 75Ω 3-Way 0° Splitter/Combiner Supports DOCSIS® 3.1 Systems Mini-Circuits SYPS-3-152-75+ 3-way 0° splitter/combiner covers 75Ω applications from 5 to 1500 MHz with 1.0 dB insertion loss, 24 dB isolation, 0.4 dB amplitude unbalance, and 2° phase unbalance.
   
January 13, 2016 X4 Broadband Multiplier Delivers Output Signals from 800 to 1100 MHz Mini-Circuits’ RKK-4-112+ frequency multiplier converts input signals from 200 to 275 MHz into output signals from 800 to 1100 MHz with 22.5 dB conversion loss and high rejection of adjacent harmonics.
   
January 12, 2016 Pocket-sized USB/Ethernet Controlled True RMS Power Sensors, 50 to 6000 MHz Mini-Circuits’ PWR-6RMS-RC power sensor provides true RMS detection, allowing highly accurate measurements of CW, modulated, and multi-tone signals over frequencies from 50 to 6000 MHz with dynamic range from -35 to +20 dBm.
   
January 11, 2016 New 50Ω Negative Slope Equalizer Supports Applications from 1200 MHz to 1800 MHz Mini-Circuits’ new REQ-75-182+ surface-mount negative slope equalizer allows precise gain slope compensation for 50Ω systems from 1200 to 1800 MHz, making it especially suitable for L-band applications.
   
January 08,2016 Surface-Mount 75Ω Balanced-to-Balanced Transformer Supports DOCSIS® 3.1 Requirements Mini-Circuits’ TRS2-1T-75+ surface mount 75Ω transformer provides a 2:1 impedance ratio with 1.0 dB insertion loss, 20 dB return loss, and power handling up to 0.25W for applications from 5 to 1200 MHz including PCS/DCS, CATV, and DOCSIS 3.1 systems.
   
January 06,2016 Mini-Circuits Expands Selection of MMIC Amplifier Dice with Six New Models Mini-Circuits continues to grow our selection of MMIC amplifier dice with six new models to meet your needs. MMIC dice are available off the shelf in gel-paks of 10, 50 and 100 KGD and in partial and full wafers by request from authorized Mini-Circuits sales representatives.
   
December 30, 2015 Wideband Splitter/Combiners Feature SMP Connectors and Ultra-Thin Package Mini-Circuits’ new ZN2PD-622SMP+ and ZB3PD-63SMP+ 2- and 3-way in-phase power splitter/combiners provide wideband performance in ultra-thin and feature SMP snap-on blind mate connectors and ultra-thin cases, saving space in crowded system layouts.
   
December 23, 2015 Tiny MMIC Directional Couplers Provide 4W Power Handling with Low Mainline Loss Mini-Circuits’ new D-Series of MMIC directional couplers includes 4 models with 4W power handling, low mainline loss and good directivity in tiny 3.1 x 3.0 x 1.6mm packages!
   
December 15, 2015 Surface Mount Bi-Directional Couplers Handle up to 100W Power from 50 to 6000 MHz Mini-Circuits has added six new models to our SCBD series of surface-mount, bi-directional couplers with RF input power handling up to 100W, very low mainline loss, and high directivity in a tiny device size.
   
December 11, 2015 New USB/Ethernet Programmable Attenuator Covers Applications up to 8 GHz! Mini-Circuits’ RCDAT-8000-30 expands the frequency coverage of our line of pocket-sized USB/Ethernet programmable attenuators from 1 to 8000 MHz with an attenuation range from 0 to 30 dB in 0.25 dB steps.
   
December 8, 2015 Tiny MMIC Switches Provide 3W Power Handling and High IP3 in 2x2mm Packages Mini-Circuits’ has expanded our JSW-series of tiny MMIC switches with new SP3T, SP4T, SP5T and high-dynamic-range SPDT models to meet your signal routing needs for a wide variety of 50Ω and 75Ω systems from 5 to 3000 MHz
   
December 8, 2015 New Coaxial 2-, 3-, and 4-Way Splitter/Combiners Provide High Power and Low Loss To give you more options and more capabilities, Mini-Circuits has released 6 new connectorized splitter/combiner models covering bands spanning 150 to 18000 MHz with power handling up to 30W and low loss!
   
December 4, 2015 Broadband Limiter Provides Limiting Range of +10 to +37 dBm from 20 to 4000 MHz
Mini-Circuits’ ZFLM-43-5W+ broadband coaxial limiter provides a wide limiting range with +12 dBm output power leakage, 33ns recovery time, and 0.36 dB insertion loss to protect sensitive circuits from unwanted signals in hostile environments.
   
December 3, 2015 USB/Ethernet Dual SP6T Switch Matrices Support Signal Routing from DC to 12 GHz Mini-Circuits’ RC-2SP6T-A12 switch matrix provides two extra-long life, electromechanical, absorptive SP6T switches in one compact case with USB and Ethernet control options.  User-friendly GUI software, DLLs for programmers, and all accessories come included for immediate use right out of the box!
   
December 2, 2015 Ultra-Flexible Test Cables Deliver Stable Performance vs. Flexure from DC to 18 GHz Mini-Circuits’ new ULC-series ultra-flexible test cables support a wide range of test applications with low insertion loss, excellent VSWR, and minimal performance change versus flexure in bend radii as tight as 2.0 inches!
   
November 30, 2015 DC-Isolated Surface-Mount Transformer Supports Applications from 100 to 1000 MHz! Mini-Circuits’ new TC4-13TX+ surface-mount DC isolated transformer provides a 4:1 impedance ratio with 0.6 dB insertion loss, 0.5 dB amplitude unbalance, and 9˚ phase unbalance.
   
November 24, 2015 6-Way 0° Splitter/Combiner Handles 100W Power with Low Loss from 650 to 2750 MHz Mini-Circuits’ ZN6PD-272HP+ 6-Way 0° splitter/combiner handles up to 100W RF input power as a splitter with 0.9 dB insertion loss, supporting a wide range of high-power signal distribution applications including L-Band, WiMAX, LTE and more!
   
November 23, 2015 1W Drop-in Amplifier Module Covers 650 to 1200 MHz with Flat Gain and High Dynamic Range Mini-Circuits’ TAMP-112-2W+ drop-in amplifier module provides 31 dB gain with ±1.0 dB gain flatness, +30 dBm P1dB, 2.8 dB noise figure, +41 dBm OIP3 and electronic On/Off control.
   
November 20, 2015 Coaxial Medium Power Amplifier Delivers High Gain and High IP3 from 10 to 1000 MHz Mini-Circuits’ new ZHL-2-8+ medium power connectorized amplifier provides +30 dBm output power at 3 dB compression point, 34 dB gain, and +42 dBm IP3 from for a wide range of system and test applications.
   
November 18, 2015 DC-Isolated Surface-Mount Transformer Handles 12.5W RF Power from 10 to 60 Mini-Circuits’ SYTX2-61HP+ high-power surface-mount transformer handles up to 12.5W RF input power with 0.3 dB insertion loss, 0.2 dB amplitude unbalance, and 3˚ phase unbalance in a miniature, shielded package.
   
November 13, 2015 Ultra-Wideband 50Ω 2.92mm Male Termination Covers DC to 40 GHz! Mini-Circuits’ ANNE-50K+ ultra-wideband 50Ω 2.92mm male termination is capable of absorbing RF input signals up to 1W from DC to 40 GHz with outstanding return loss >20 dB through 40 GHz and >30 dB through 26.5 GHz!
   
November 12, 2015 New Ceramic MMIC Amplifiers Give You More Options for Hi-Rel Applications Our CMA family of ceramic, hermetically sealed MMIC amplifiers is growing! Three new models give you more options to meet your needs for Hi-Rel applications from DC to 7 GHz.
   
November 10, 2015 Triple Balanced Level 17 Mixer Provides High IP3 from 100 to 1910 MHz Mini-Circuits’ ADE-192H+ mixer provides +23 dBm IP3, +17 dBm P1dB compression and 8.6 dB conversion loss for applications from 100 to 1910 MHz..
   
November 09, 2015 Coaxial Amplifier Provides High IP3 and Medium Power from 10 to 1000 MHz Mini-Circuits’ ZHL-2+ connectorized amplifier achieves 20 dB gain with ±0.9 dB gain flatness, +30 dBm output power, and +42 dBm IP3 for a variety of applications.
   
November 06, 2015 Reflectionless Filters Designer’s Kits Support Testing and Performance Evaluation for Your System Mini-Circuits’ reflectionless filters designer’s kits provide added value and utility for engineers evaluating filter performance for their systems. Three different kits offer a variety of models at an economical value to meet your needs.
   
November 04, 2015 Tiny Wideband Transmission Line Transformer Covers Applications from 1700 to 6700 MHz Mini-Circuits’ new TCM2-672X+ surface-mount transformer provides 2:1 impedance ratio, 1.1 dB insertion loss, and power handling up to 0.4W from 1700 to 6700 MHz.
   
November 03, 2015 Wideband Instrument Amplifier Provides High IP3 and Flat Gain from 500 to 4200 MHz The TVA-4W-422A+ instrument amplifier provides +44 dBm IP3, 70 dB reverse isolation and ±1 dB gain flatness from 500 to 4200 MHz. The amplifier features a built-in 110/220V AC power supply and protection against over-temperature and open and short loads.
   
October 30, 2015 New MMIC Amplifier Provides High Directivity from 0.5 to 2.5 GHz Mini-Circuits’ MNA-6A+ MMIC amplifier provides directivity from 13 to 22 dB, 2.7 dB noise figure and output power up to +20 dBm in a tiny 3x3mm QFN package.
   
October 22, 2015 New USB/Ethernet Programmable Attenuator Handles up to 2W RF Input Power Mini-Circuits’ RCDAT-3000-63W2+ pocket-sized USB/Ethernet controlled programmable attenuator gives users precise attenuation control from 0 to 63 dB in 1 dB steps for input signals up to 2W from 50 to 3000 MHz.
   
October 19, 2015 New 75Ω Voltage Variable Equalizer Supports DOCSIS® 3.1 System Requirements Mini-Circuits’ new VAEQ-1220-75+ surface mount voltage variable equalizer allows precise attenuation slope control for 75Ω systems from 50 to 1220 MHz, ideal for compensating for cable losses without the need to measure cable lengths on-site.
   
October 14, 2015 Reflectionless Filters Improve System Linearity and Dynamic Range - Now Available! Mini-Circuits’ revolutionary new X-series of reflectionless filters eliminate signal reflections and enable dramatic improvements in system performance. These patented designs are perfect for pairing with sensitive devices such as mixers, multipliers, high gain amplifiers and more!
   
October 13, 2015 Wideband 0.5W MMIC Amplifier Die Covers 13 to 26.5 GHz Mini-Circuits’ AVM-273HP-D+ ultra-wideband MMIC amplifier die delivers up to 0.5W output power with 58 dB active directivity across 13 to 26.5 GHz. Available off the shelf in 10, 50 and 100 KGD gel paks!
   
October 13, 2015 Ultra-Wideband Microwave MMIC Amplifier Covers 5 to 20 GHz with Flat Gain Mini-Circuits’ new AVA-24A+ ultra-wideband microwave MMIC amplifier delivers saturated output power up to +18.3 dBm with 12.3 dB gain and ±1.3 dB gain flatness across the entire 5 to 20 GHz frequency range.
   
October 12, 2015 Ultra-Wideband MMIC LNA Achieves 1.3 dB NF across 0.5 to 8 GHz! Mini-Circuits new PMA3-83LN+ provides low noise, high dynamic range, high output power and flat gain from 0.5 to 8 GHz in a single model! And it does it all with one simple matching circuit, making it an easy solution for sensitive receiver applications from WiFi to C-Band!
   
September 17, 2015 Coaxial Low Pass Filter Provides Passband from DC to 120 MHz Mini-Circuits’ ZLPF-120+ connectorized low pass filter provides a pass band from DC to 120 MHz with low pass band insertion loss, high stop band rejection and fast roll off.
   
September 3, 2015 Ultra-Wideband Instrument Amplifier Supports Applications from 0.8 to 21 GHz The TVA-82-213A+ instrument amplifier provides extremely wideband performance for test instrumentation and lab use with 25 dB gain and ±3.0 dB gain flatness across the entire 0.8 to 21 GHz frequency range!
   
September 1, 2015 Satellite L-Band Mux-Tee Ideal for Powering Up Converters and LNBs Mini-Circuits’ ZABT-2R15G+ combined bias tee and diplexer allows injection of DC feed and 10 MHz reference signal with IF signal from 950 to 2150 MHz through a single coaxial cable, ideal for powering up-converters and LNBs.
   
August 26, 2015 Mini-Circuits Introduces USB Controlled Solid State SP4T Absorptive Switch Mini-Circuits’ new USB-SP4T-63 solid state SP4T switch provides ultra-high-speed switching of just 3µs, +54 dBm IP3, and +27 dBm power handling for applications from 1 to 6000 MHz. The switch comes in a compact case and is conveniently controlled and powered via USB.
   
August 24, 2015 2 New 100W Precision Fixed Attenuators Cover DC to 6000 MHz with ±0.65 dB Flatness Mini-Circuits has added more choices to our family of 100W precision fixed attenuators with new models BW-20N100W+ and BW-30N100W+, offering 20 dB and 30 dB attenuation levels with excellent flatness over a wide frequency range.
   
August 20, 2015 Ultra-Low Noise, High-IP3 MMIC Amplifier Die Supports Applications from 0.05 to 4 GHz Mini-Circuits’ PSA4-5043-D+ MMIC amplifier die provides 0.75 dB NF and +34 dBm IP3 in unpackaged die form to allow integration directly into customer hybrids. Dice may be ordered in gel-paks up to 100 KGD, partial wafers or full wafers.
   
August 17, 2015 75Ω 2-Way 0˚ Splitter/Combiner for DOCSIS 3.1® Systems Mini-Circuits’ ADP-2-122-75+ 2-way 0˚ splitter/combiner provides 0.9 dB insertion loss, 0.15 dB amplitude unbalance, and 22 dB isolation, supporting bandwidth requirements for DOCSIS 3.1 compliant systems and equipment from 5 to 1250 MHz
   
August 12, 2015 PREVIEW CONTENT: 100W Low Loss 2-Way 0˚ Splitter-Combiner Covers 600 to 3600 MHz Mini-Circuits’ ZACS362-100W+ high-power 2-way 0˚ splitter-combiner handles up to 100W RF input power as a splitter (5W as a combiner) with 0.5 dB insertion loss, 22 dB isolation, 0.15 dB amplitude unbalance and 1.2:1 VSWR.
   
August 5, 2015 X5 Multiplier Delivers Output Signals from 350 to 575 MHz Mini-Circuits’ RMK-5-571+ frequency multiplier converts input signals from 70 to 115 MHz into output signals from 350 to 575 MHz with 21 dB conversion loss, and 40 dBc rejection of adjacent harmonics.
   
August 4, 2015 75Ω 4-Way 0˚ Splitter/Combiner for DOCSIS 3.1® Systems Mini-Circuits’ SCP-4-122-75+ 4-way 0˚ splitter/combiner provides 25 dB isolation, 0.4 dB amplitude unbalance, and 1W RF input power handling, supporting bandwidth requirements for DOCSIS 3.1 compliant systems and equipment from 5 to 1250 MHz
   
July 30, 2015 Rugged Test Cables Pair with VNA Equipment for Applications from DC to 40 GHz! Mini-Circuits new VBL-2R1-K+ instrumentation test cables are specially designed to interface directly with VNA equipment for test applications from DC to 40 GHz with insertion loss as low as 0.79 dB!
   
July 28, 2015 Medium Power MMIC Amplifier Covers 869 to 2170 MHz with Output Power up to +24.1 dBm New model GVA-92+ provides 21.2 dB gain and 50% power added efficiency, optimized for cellular, LTE, and satellite IF application bands. The amplifier is also usable with excellent performance in balanced configuration over desired bandwidths from 10 to 3600 MHz.
   
July 17, 2015 Five Popular MMIC Amplifiers Now Available in Unpackaged Die Form Five of Mini-Circuits’ most widely used MMIC amplifier models are now available from our catalog in unpackaged die form to allow integration directly into customer hybrids with minimal space requirements.  Dice may be ordered in gel-paks, partial wafers or full wafers
   
July 14, 2015 Tiny 100W Bi-Directional Coupler Supports Applications from 50 to 6000 MHz Mini-Circuits' SCBD-16-63HP+ surface mount wideband bi-directional coupler provides 100W RF input power handling, 23 dB directivity, input/output return loss up to 25 dB, and mainline loss as low as 0.2 dB.
   
July 8, 2015 Ceramic Resonator Band Pass Filter Covers Applications from 902.5 to 927.5 MHz Mini-Circuits' CBP-915C+ surface mount ceramic resonator band pass filter provides 10W power handling, 27 dB stop band rejection and 1.1 dB passband insertion loss with excellent selectivity.
   
June 23, 2015 Surface-Mount 4:1 Transformer Handles 10W RF Input Power from 30 to 1000 MHz Mini-Circuits’ new SYTX4-13HP+ surface mount transformer handles up to 10W RF input power with excellent insertion loss, amplitude unbalance and phase unbalance for a wide range of applications from 30 to 1000 MHz.
   
June 02, 2015 Wideband 8-Way 0° Splitter/Combiner Handles up to 100W Input Power with 1 dB Insertion Loss Mini-Circuits’ ZN8PD-362HP+ provides up to 100W power handling as a splitter with just 1 dB typical insertion loss, supporting a wide range of high-power signal distribution applications from 600 to 3600 MHz
   
May 21, 2015 USB/Ethernet Integrated Frequency Counter & Power Meter, 1 to 6000 MHz, -30 to +20 dBm Mini-Circuits’ new pocket-sized FCPM-6000RC integrated frequency counter and power meter simplifies test applications by enabling synchronized frequency and power measurements from a single device!
   
May 11, 2015 New 75Ω Diplexers Meet Requirements for DOCSIS® 3.1 Compliant Systems and Equipment Mini-Circuits’ new DPB-series 75Ω diplexers cover the DC to 1220 MHz band with channel splits of 42/54 MHz, 65/88 MHz, 85/102 MHz, and 204/258 MHz.  They provide low pass band insertion loss, outstanding stop band rejection, and excellent return loss, meeting requirements for DOCSIS 3.1 systems.
   
April 30, 2015 High-IP3 Frequency Mixers Provide Excellent Suppression of Intermodulation Distortion for a Variety of Applications
Mini-Circuits has introduced 4 new high-IP3 mixers to the ADE family with IP3 up to +34 dBm over a variety of bandwidths and LO power levels for applications from cellular and radar to GPS and more!
   
April 02, 2015 USB/Ethernet Programmable Attenuators with Attenuation Range from 0 up to 120 dB!
Mini-Circuits’ RCDAT-6000-110 and RCDAT-4000-120 programmable attenuators offer industry-leading combinations of frequency range and level control range: 0 – 110 dB attenuation (0.25 dB step) from 1 to 6000 MHz and 0 – 120 dB attenuation (0.25 dB step) from 1 – 4000 MHz!
   
March 23, 2015 Ultra-Low Noise MMIC Amplifiers, 1.1 to 4 GHz
Mini-Circuits’ new PMA2-43LN+ MMIC amplifier provides 0.46 dB noise figure performance with RF input power handling up to +22 dBm, +32.9 dBm OIP3, and 19.9 dB gain, perfect for low noise Receiver Front End applications!
   
March 20, 2015 MMIC Ultra-Wideband 2-Way 0˚ Splitter/Combiner Covers 1.8 to 12.5 GHz
New model EP2C+ MMIC 2-way 0˚ splitter/combiner provides extremely wideband coverage with 1.1 dB insertion loss, 16 dB typical port-to-port isolation, and input power handling up to 1.85W as a splitter in a tiny 4 x 4mm package!
   
February 19, 2015 New Pocket-Sized Smart Power Sensor Offers USB and Ethernet Control
Mini-Circuits’ new PWR-8GHS-RC power sensor provides -30 to +20 dBm dynamic range for applications from 1 to 8000 MHz with the convenience of USB and Ethernet control!
   
January 22, 2015 Rugged, Coaxial Ultra-Low Noise Amplifier Covers a Variety of Applications from 0.4 to 3 GHz
ZX60-P33ULN+ low noise amplifier provides 0.38 dB noise figure, input power handling up to +22 dBm, and high dynamic range in a rugged, connectorized package.
   
January 16, 2015 Ultra-Wideband 50W Directional Couplers Support Applications from 0.5 to 18 GHz
Mini-Circuits’ ZUDC series of ultra-wideband directional couplers offers 3 models with your choice of 10, 20, and 30 dB coupling. All models provide excellent coupling flatness, good directivity, and DC current passing up to 3A from input to output.
   
January 06, 2015 4-Way Quadrifilar Power Splitter Provides Precise Phase Offsets from 600 to 1000 MHz Mini-Circuits’ new SCQA-4-13+ surface mount 4-way quadrifilar power splitter/combiner provides 4 channels with 90˚ phase offset, 1.2:1 typical VSWR, power handling up to 1W as a splitter and 20 dB isolation between ports.
   
December 24, 2014 Miniature Low Pass Filter Provides Pass Band from DC to 1520 MHz with Sharp Rejection RLPF-1520+ low pass filter provides 1.2 dB pass band insertion loss and 31 dB stop band rejection in a miniature, shielded package.
   
December 22, 2014 Surface Mount Band Pass Filter Covers 68 to 76 MHz Pass Band with Wide Stop Band Rejection SXBP-72+ narrow bandwidth band pass filter is specially designed to cover avionics and air traffic control applications with low pass band insertion loss and excellent stop band rejection up to 4000 MHz.
   
November 25, 2014 New Surface Mount Band Pass Filter Covers 435 to 535 MHz Pass Band with 5W Power Handling Mini-Circuits’ new RBPF-485+ surface mount band pass filter provides low pass band insertion loss, high rejection across wide stop band frequency range, and high power handling for marine and military aircraft communications.
   
November 20, 2014 High-Power 4-Way 0˚ Splitter/Combiner Handles RF Input up to 100W from 500 to 2800 MHz Mini-Circuits’ new ZB4PD-282-50W+ 4-way 0˚ splitter/combiner handles up to 100W RF input power as a splitter with low insertion loss and low phase and amplitude unbalance.
   
November 18, 2014 Connectorized 50/75Ω Matching Transformer Provides Low Matching Loss from DC to 2300 MHz Mini-Circuits’ new Z7550-NMNF+ provides 0.5 dB matching loss and can pass up to 5A DC current from input to output.
   
November 10, 2014 Tiny LTCC Band Pass Filter Covers 4400 to 5200 MHz Pass Band BFCN-4800+ provides 1 dB pass band insertion loss, 25 dB stop band isolation, and up to 1.5W input power handling in a tiny, ceramic package.
   
November 03, 2014 Wideband Surface Mount Limiter Covers 20 to 4000 MHz and Input Power from +10 to +37 dBm Mini-Circuits RLM-43-5W+ provides 33ns recovery time, 12 dBm output power and 0.36 dB insertion loss, supporting many hi-rel military and commercial applications.
   
October.28, 2014 High Power MMIC Amplifier Covers 869 to 2170 MHz with Output Power up to 30 dBm New model GVA-91+ provides 20.4 dB gain and high power added efficiency, optimized for cellular and LTE application bands.
   
October.23, 2014 Tiny LTCC Diplexer Provides Low Insertion Loss, High Rejection and 2W Power Handling LDP-1050-252+ covers pass bands from 1 to 1050 MHz and 1650 to 2500 MHz housed in a tiny ceramic 1206 package with excellent thermal stability, reliability and repeatability.
   
Sep.25, 2014 Ultra-Wideband Monolithic Amplifier Covers 0.01 to 12 GHz with Excellent Gain Flatness Mini-Circuits new GVA-123+ provides ±0.7 dB gain flatness over 0.05 to 8 GHz and excellent repeatability in a tiny SOT-89 package, supporting a wide range of applications.
   
Sep.12, 2014 USB/Ethernet 2SP4T Switch Matrices Mini-Circuits’ RC-2SP4T-A18 provides two SP4T switches in one compact case with USB and Ethernet control options. User-friendly GUI software, DLLs for programmers, and all accessories come included for immediate use right out of the box!
   
Sep. 3, 2014 Dual Matched MMIC Amplifier Achieves High Dynamic Range and +68.4 dBm IP2 Mini-Circuits MGVA-63+ MMIC amplifiers are ideal for suppressing unwanted intermodulation and second harmonics in many wideband amplifier applications.
   
July 31, 2014 Class-AB Amplifier Delivers 100W Output Power over Low Frequencies from 400 kHz to
5 MHz
Mini-Circuits new LZY-5+ amplifier provides a combination of high power and low frequency performance with 52.5 dB gain, +58 dBm IP3, and extensive safety features for outstanding reliability.
   
July 9, 2014 New 100W Coaxial Amplifiers Support High Power Applications from 3000 – 4000 MHz Mini-Circuits ZHL-100W-43+ and ZHL-100W-352+ Class-AB unconditionally stable amplifiers provide 100W saturated output power with 50 dB gain, ±1.5 dB gain flatness, and extensive safety features for outstanding reliability.
   
July 8, 2014 Class-A Amplifier Provides 2W Output Power Across 700 to 2700 MHz Mini-Circuits ZVE-2W-272+ connectorized amplifier combines 2W output power with wideband performance, meeting your needs from satellite communications to line-of-sight transmitters and more!.
   
July 2, 2014 Tiny Wideband Double Balanced MMIC Mixers Provide High Isolation over 2200 – 7000 MHz with +15 dBm LO power, low conversion loss over broad frequency range, and high IIP3 in a tiny 4 x 4 x 1mm package.
   
June 26, 2014 Rugged Rack Mount Amplifier Delivers 100W POUT and 48 dB Gain over 700 – 2700 MHz Mini-Circuits new HPA-272+ high power amplifier operates on a standard 110/220V AC supply and includes built in safety features, ideal for many test applications.
   
June 12, 2014 New LTCC Balun Provides Low Amplitude and Phase Unbalance from 700 to 1000 MHz Low cost and high reliability in a tiny 0805 ceramic package!
   
June 3, 2014 Mini-Circuits Introduces 75Ω Precision Test Cables Covering DC-3000 MHz Low loss and excellent reliability to meet your needs for 75Ω test applications!
   
May 2, 2014 New High-Directivity MMIC Amplifier Mini-Circuits VNA-28A+ covers 500 – 2500 MHz with 18 dB typical directivity
   
April 30, 2014 MMIC Dual Chip Amplifier Provides 0.47 dB Noise and +24 dBm Input Power Handling Mini-Circuits’ new PMA4-33GLN+ amplifier achieves a unique combination of low noise, high input power, and high gain from 0.7 to 3.0 GHz in a tiny, 4x4mm package!
   
April 4, 2014 Coaxial 2W Precision Fixed Attenuators Launch Coverage from DC – 40 GHz! The latest additions to our line of coaxial fixed precision attenuators expand frequency coverage from DC all the way up to 40 GHz!
   
March 31, 2014 Pocket-Sized Programmable Attenuators with USB, Ethernet, or RS232 Control Interfaces from 1 MHz – 6 GHz with accurate attenuation from 0 – 30, 60, or 90 dB in 0.25 dB steps.
   
March 3, 2014 Mini-Circuits is Proud to Sponsor Frequency Matters on MicrowaveJournal.com an online video series bringing you technical content, industry news, and events in the RF and microwave world.
   
February 28, 2014 Coaxial 24-Way 0° Splitter/Combiner Covers Applications from 650 to 2200 MHz For your signal distribution needs in UHF, cellular, GPS, satellite communications, and more, Mini-Circuits has expanded our offering with the ZC24PD-222+ coaxial 24-way 0° splitter/combiner.  
   
February 20, 2014 New 50Ω Hand-Flex Interconnect Cables – N-Type (F) Bulkhead Connector to SMA (M) covering DC – 12.5 GHz with excellent return loss and 8mm bend radius for layout flexibility in tight spots!  
   
February 18, 2014 Mini-Circuits Adds ETHERNET CONTROL to Our Full Line of RF Switch Matrices covering DC – 18 GHz.  Control signal paths via USB or Ethernet!
   
January 10, 2014 4 New Ceramic, Low-Noise MMIC Amplifiers Hermetically Sealed and Nitrogen Filled for high reliability in tough environments
   
December 30, 2013 New Coaxial 4 Way 0° Resistive Power Splitter/Combiner covers applications from DC to 8400 MHz with good VSWR,  low amplitude and phase unbalance, and rugged, shielded construction!
   
December 18, 2013 Two New Tiny, Ultra Wideband Surface Mount Transformers covering 20 to 4500 MHz with low insertion loss, low amplitude and phase unbalance, and 0.4W power handling!
   
December 12, 2013 New Wideband, 2 Way 180° Surface Mount Splitter/Combiner provides low amplitude and phase unbalance, low insertion loss, high isolation, 0.5W power handling, and frequency range from 500 – 3000 MHz!
   
December 06, 2013 New Tiny Surface Mount High Pass Filter
Low insertion loss and high rejection for 700 to 3000 MHz passband.
   
December 04, 2013 New Ultra-Low Noise, High IP3, Tiny MMIC Amplifier 0.38 dB NF and 35 dBm OIP3 in tiny a 2x2mm case covering 50Ω applications from 0.4 –3.0 GHz!
   
November 12, 2013 NEW SIGNAL GENERATOR WITH ETHERNET CONTROL, AM, PM, FM, AND PULSE MODULATION! The SSG-6400HS generates signals from 0.25 to 6400 MHz with <0.01 Hz frequency resolution, -75 to +10 dBm adjustable output power, and 0.01 dB power resolution.
   
November 07, 2013 EXPANDED FREQUENCY RANGE SYNTHESIZED SIGNAL GENERATOR
SSG-6000 generates signals from 25 to 6000 MHz with 3 Hz frequency resolution, 70 dB adjustable output power range, and 0.25 dB output power resolution.
   
October 31, 2013 WIDEBAND HIGH-POWER BI-DIRECTIONAL CONNECTORIZED COUPLER
300 to 3000 MHz, up to 250W, 20 dB coupling, 3A DC pass.
   
October 10, 2013 New Family of Shielded Surface Mount High Pass Filters
Sharp rejection and low insertion loss in a miniature, shielded package!
   
August 30, 2013 EZ SAMPLE - FREE SMT SAMPLES ON-DEMAND, FAST AS THE CLICK OF YOUR MOUSE!
Choose from more than 1000 models in stock for immediate shipment!
   
August 29, 2013 Five New Double Right-Angle SMA Connector Hand-Flex Cables – 0.141” Diameter 141SMR-series coaxial hand flex cables simplify cable assemblies with short distances between connectors and save space in dense component configurations.
   
August 27, 2013 New Voltage Variable Equalizer with Adjustable Attenuation Slope and High Linearity VAEQ-2150+ covers telecom band from 950 to 2150 MHz with low deviation from linear loss (0.1 dB typ.) and precise attenuation slope control to accurately linearize devices over passband.
   
August 19, 2013 Mini-Circuits Adds Single-Pole 4-Throw Switch Matrix to Portable Test Equipment Line
New USB-1SP4T-A18 Switch Matrix features DC to 18 GHz frequency range, extra-long life, low loss, USB control, and GUI software for any test lab application.
   
August 13, 2013 3 New SMT Ceramic Resonator Bandpass Filters Added to CBP Series
Added frequency ranges with sharp rejection and low passband insertion loss…
   
August 7, 2013 New Mini-Circuits SMA Connector Wrench Facilitates Cable Assemblies
The HT-Series SMA connector wrench enables easier tightening or removal of SMA connections in tight spaces.
   
August 1, 2013 New Coaxial 50W Precision Fixed Attenuators
Tagline/Text Preview: 10 – 40 dB attenuation, DC to 18 GHz
   
July 29, 2013 Two New Right-Angle, Hand-Flex Coaxial Cables
Hand Formable, 50Ω, DC to 18GHz.
   
July 25, 2013 New Surface Mount Ceramic Resonator Band Pass Filters
High Selectivity, Low Passband Insertion Loss.
   
July 23, 2013 NEW DESIGNER’S KITS for RCAT-Series Microwave Precision Fixed Attenuators
Mini-Circuits® is now offering two designer’s kits at great values to customers interested in our newly-released RCAT-Series ceramic microwave precision fixed attenuators. Each kit offers an economical package with a selection of RCAT models at a range of attenuation levels.
   
July 18, 2013 New Microwave Precision Fixed Attenuators
Hermetically sealed ceramic casing, DC to 20GHz .
   
January 21, 2013 New Wideband Amplifier Delivers Incredibly Flat Gain, High IP3 and Excellent Return Loss at Low DC Power Levels!
Mini-Circuits new GVA-60+ amplifier features a frequency range from 10 MHz to 5 GHz, optimized to deliver incredibly flat gain (20 ±0.3 dB), high IP3 (29-40 dBm), and an input return loss of 17-20 dB with no external matching for VHF/UHF/IF applications and more!
   
December 21, 2012 New 75 Ω Amplifiers “Right on the Money” for CATV, FTTx, MoCA, and Satellite Systems
Mini-Circuits new PGA-106 series of amplifiers deliver a winning combination of high dynamic range, low noise, and flat gain, fine-tuned to meet specific customer demands across a wide range of 75 Ω systems!
   
October 26, 2012 New Ultra Wideband Coaxial Doubler, SMD Transformer, and Flat Gain/High Dynamic Range Coaxial Amplifier!
Mini-Circuits keeps pushing its industry-leading lineup of wideband RF, IF, and microwave products even wider, to deliver higher levels of performance for both new and old applications, and meet the “big picture” requirements of the engineers who design and build them! For example...
   
October 16, 2012 N-Type/Quick Lock SMA Cables Speed DUT Connect/ Disconnect Cycles for Network Analyzers!
Mini-Circuits has released 4 new Quick Lock SMA Cable Assemblies that also include a male N-type connector—ideal for use with 50Ω N-type network analyzers!
   
October 11, 2012 Eight New High-Linearity Frequency Mixers Now Available at Mini-Circuits!
Mini-Circuits continues to add to its industry-leading mixer lineup, releasing 8 new HJK and LAVI designs with third-order intercepts as high as 33 dBm, and L-R isolation up to 55 dB! Frequency ranges vary from 235 MHz to 4.5 GHz..
   
October 3, 2012 Precise Tilt Compensation Easier than Ever, with SMD Voltage-Variable Equalizer from Mini-Circuits!
Our new VAEQ-1000-75+ equalizer makes it easy to flatten the frequency response of individual CATV runs and other 75Ω circuitry—from 50 MHz all the way up to 1GHz!
   
September 24, 2012 New Ceramic Hermetic Limiters, Amplifiers, and High Gain Mixers Deliver Ultra-Rel Performance in Ultra-Low-Profile Cases!
Mini-Circuits exclusive ceramic hermetic technology is ideal anywhere long-term reliability adds bottom-line value. For more proof, just take a look at our new CLM Limiters, CMA Amplifiers, and MRA High-Gain Mixers!
   
September 13, 2012 New Surface-Mount Limiter Protects Against Undesired High-Power Signals from 200 kHz up to 3 GHz!
Mini-Circuits new RLM-33-2W+ limiter protects LNAs and other sensitive circuitry from spikes and power surges (+12 to +33 dBm), with minimal small-signal losses (0.25 dB typ) across an incredible 13+-octave bandwidth!
   
September 5, 2012 New Ultra Wideband Amplifier Delivers Super-Flat Gain from 100 MHz to 18 GHz!
Mini-Circuits new ZVA-183W+ amplifier is catching the eye of ultra wideband application designers everywhere, with its high, flat gain (27 ± 2dB typical) across an incredibly wide, 7+-octave frequency range!...