DC Block Affords Voltage Protection To 18 GHz
|
NEW! BLK-18 COAXIAL DC BLOCK While blocking DC in the extremely broad 10MHz-18GHz frequency range, these coaxial BLK-18 DC blocks provide very low insertion loss (less than 1dB up to 18GHz) and excellent return loss (24dB typ). The units come with SMA (F) to SMA (M) connectors, measure a small 1.18" in length, and utilize Mini-Circuits patent pending unibody construction for rugged applications within the wide -55°C to +100°C temperature range. Price: From $21.95 ea. (Qty. 1-9) |
|
| For more detailed technical information about Mini-Circuits New BLK-18 COAXIAL DC BLOCK please Click Here . Thank you. | ||