[an error occurred while processing this directive] [an error occurred while processing this directive]

High IP3 Power Amplifiers with a choice of gain!

 



Mini-Circuits’ monolithic, surface-mount GVA amplifiers are extremely broadband, with wide dynamic range and the right gain to fit your application. Based on high-performance InGaP HBT technology, patented GVA amplifiers cover DC to 7 GHz, with a selection of gain choices 10, 15, 20 or 24dB, at 1 GHz. They provide better than +20 dBm typical output power, with typical IP3 performance as high as +41 dBm at 1 GHz. Supplied in RoHS-compliant, SOT-89 housings, low-cost GVA amplifiers feature excellent input/output return loss and high reverse isolation. With built-in ESD protection, GVA amplifiers are unconditionally stable and designed for a single 5-V supply. For more on broadband GVA amplifiers, Click Here

Price: from $1.82 ea. (qty. 25-49)