[an error occurred while processing this directive] [an error occurred while processing this directive]

Low Cost Very High IP3 Low Noise Amplifiers Cover 250MHz to 2300MHz

Mini-Circuit's Blue Cell technology allows the use of its 90-degree splitters to enhance the performance of a family of medium power amplifiers. Balanced amplifier configurations offer several performance advantages when compared to single-ended designs. The foremost advantage is the improvement of both input and output return loss due to reflections canceling in the hybrid couplers. Amplifier design stability is also more predictable due to each active device being terminated in a 50-ohm load. Furthermore, output power and third order intercept performance are twice that of a single device amplifier. Lastly, if one half of a balanced amplifier fails, it will still operate with a gain reduction of about 6 dB.
 

For more detailed technical information please click on the model to view:

ZRL-700    ZRL-1200    ZRL-2300