RoHS-compliant
 

View Shopping Cart

   Home

   SITE MAP   | About Us | Application Notes | Designer Kits | Tape & Reel | S-Parameters | Contact Us |
                                                                                                            
Model  SEARCH
 PRODUCT SELECTOR
 
Yoni2
 
Searches millions of actual data points to find a model to meet your specific requirements

IMPORTANT PRODUCT MESSAGE!

New Mini-Circuits Products
Mini-Circuits is constantly developing new products to add to our large selection of product lines.
Please take a look at some of our newer releases below.

Attenuators  USB Power Sensor   Ceramic Balun LTCC RF TransformerCeramic Balun LTCC RF Transformer

Broadband Attenuators
DC to 6GHz

USB Power Sensor  
Type N Male / USB Interface 
1 - 6000 MHz

 

Wide Band Balun  
LTCC RF Transformers 
600 - 6200 MHz

 

 High Reliability Mixers    High Reliability Mixers  Wideband Amplifier

Amplifiers
Delivering up to 20 watts
20 MHz - 2 GHz

 

High Reliability Mixers
(Full Line)
using Hermetically Sealed Ceramic Quads
150 kHz to 4000 MHz

Rugged Wideband Amplifier
0.8-21 GHz

 

Amplifiers
Delivering up to 100 watts
20 MHz to 2 GHz

 

Limiter

Voltage Variable Attenuator

Sim Up Converter

 

WideBand Frequency Mixer
3700 to 10000 MHz

Voltage Variable Attenuator
20 MHz to 3.0 GHz,  
50Ω
 

Up Converter Mixers
from 0.1-3300 MHz to 2300-7400 MHz 

 

Ceramic Balun LTCC RF Transformer

Wideband Surface Mount Bias Tees

Coaxial High Pass Filters DC-13000 MHz

 

Ceramic Balun LTCC RF Transformer
2400 to 2700 MHz,  50Ω

Wideband Surface Mount Bias Tees
50 MHz to 6.0 GHz

 

Coaxial High Pass Filters
DC to 13 GHz

 

50 Ohm, 40 dB, 100 Watt Fixed Attenuator BW-40N100W

MMIC AMPLIFIERS DC-1GHz 25dB gain 20 dBm Output

SPDT Absorptive Switch, DC-3000MHz

 

Fixed Attenuators
50 Ohm, 40 dB, 100 Watt


 

MMIC Amplifiers
DC to 1 GHz
25 dB Gain   +20 dBm Output

Four-Way Power Combiner Covers
600 To 2300 MHz

 

Low Cost 300MHz-6GHz Mixers

Coaxial Low Pass Filters DC-7200 MHz

DC-18GHz Adapters Type-N/SMA And SMA-F To SMA-M

 

Low Cost Mixers
300 MHz to 6 GHz

Coaxial Low Pass Filters
DC to 7.2 GHz

Adapters
DC to 18 GHz

 

 

Power Splitters 2 Way-0 Degree 2MHz to 12.6GHz

LFCN low pass filters and HFCN high pass filters

DC-20GHz SMA Termination

 

2 Way-0 Degree Power Splitters
2 MHz to 12.6 GHz

LFCN Low Pass Filters and
HFCN High Pass Filters

SMA Terminations
DC to 20 GHz

 

 

Micro-Miniature 5-2000MHz Coupler Series

DC Blocks Afford Low Insertion Loss To 18GHz

Adaptenuators

 

Micro-Miniature Couplers
5 MHz to 2.0 GHz

 

DC Blocks
Low Insertion Loss to 18 GHz

Adaptenuators
Attenuators with the connectors you require, usable to 4 GHz with a super flat frequency response

 

Voltage Controlled Oscillator

High IP3 Voltage Variable Attenuators

Low-Power 2.4GHz 5-b<br>Digital Attenuator

 

Voltage Controlled Oscillator
Linear Tuning 970 to 2150 MHz

Voltage Variable Attenuators
High IP3
(10 to 2500 MHz )

5-b Digital Attenuator
Low-Power 2.4 GHz

 

ZRL-Series Balanced Amplifiers

Low Cost MMIC AMPLIFIERS

500-5000 MHz 2&4 Way Splitters

 

ZRL-Series
High IP3 Balanced Amplifiers
250 MHz to 2.3 GHz

Low Cost MMIC Amplifiers
DC to 10 GHz

2 & 4 Way Coaxial Power Splitters
500 MHz  to 5.0 GHz

 
 

Copyright 2008 • All rights reserved.