[an error occurred while processing this directive] [an error occurred while processing this directive]

High IP3 Voltage Variable Attenuators


Mini-Circuits New RVA-2500, 10-2500MHz broadband voltage variable attenuators provide up to 55dB (typ) attenuation and +43dBm IP3 (typ) while maintaining constant in/out VSWR and insertion phase over the full attenuation range. Just released, this RVA-2500 model has built-in biasing and matching network, and is housed in a shielded case for superior performance on your PC board.

Price: From $9.95 ea. (Qty. 10)

  For more detailed technical information about Mini-Circuits New Shielded Voltage Variable Attenuators please Click Here . Thank you.