[an error occurred while processing this directive] [an error occurred while processing this directive]

 Up Converter Mixers SIM-U742MH+


   Test instrumentation may need to accommodate signals having a wide-percentage frequency bandwidth.
For ease of processing such IF signals, the input can be up-converted in order to reduce the percentage bandwidth.

 To facilitate up-conversion, Mini-Circuits has developed a high-performance passive, temperature stable, rugged, ROHS compliant, LTCC  mixer SIM-U742MH+,  using patented techniques that allows original-equipment manufacturers (OEMs) to optimize receiver design.

 Such mixers are also useful in military applications. This mixer is designed to up-convert 0.1-3300 MHz signals to 2300-7400 MHz using 13 dBm LO Power with a low conversion loss of 8 dB typical and an IP3 of 20 dBm typical, and measuring only 0.2” x 0.18” x 0.087” in. (5.1mm x 4.6mm x 2.2 mm).

At a break thru price from $9.95 in quantities of 10-49, and available for immediate delivery!

For more detailed technical information please click  here SIM-U742MH+