500-5000 MHz 2&4 WAY SPLITTERS
|
Mini-Circuits
Super broad bandwidth 2&4 way 50-ohm splitters from Mini-Circuits cover just
about all your needs in the 500-5000 MHz-frequency range.
Although super broadband, these units provide high 26dB (typ) isolation,
low 0.7dB (typ) insertion loss, and can handle up to 10W input power.
These 2way (ZN2PD2-50) and 4way (ZN4PD1-50) splitters are a must for
your lab and production set-up needs.
From: $74.95ea. (Qty.1-9). |