High Pass Filters Deliver Excellent Sub-Harmonic Rejection 850 to 13000 MHz
|
NEW! VHF-SERIES Using a 7-section high pass filter design, the VHF-SERIES filters provide excellent passband matching (typical VSWR is 1.5), flat passband response, and a sharp transition band. Built with solid stainless steel unibody construction and coated with a durable gold finish, these units feature SMA type connectors, can handle high power (up to 7 Watts at input) and are temperature stable from -55°C to 100°C. These low cost filters are ideal for eliminating sub-harmonics and for DC blocking. Typical applications include transmitter/receiver filtering, repeaters, and lab test setups. In stock, from $24.95 ea. (Qty 1-9) |
|
| For more detailed technical information please Click Here . Thank you. | ||